Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 75x50 mm Plain Microscope Slides
Product Number2947-75X50
These 75x50mm Corning microscope slides are made from soda lime glass. Slides are 0.9 to 1.10mm thick.
- Products are packaged in 1/2 gross boxes (approx. 72 slides each).
- 5 gross = 10 boxes (720 slides total)
$475.32 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 2947-75X50 |
| Qty./Pk | 0.5 gross / Pk |
| Qty./Cs | 5 gross / Cs |
| Brand | Corning® |
| Size | 75x50 mm (approx) |
| Sterile | No |
| Thickness | 0.9 - 1.1 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34925009
- Quality Certificate - Lot No.33925009
- Quality Certificate - Lot No.25325009
- Quality Certificate - Lot No.24525009
- Quality Certificate - Lot No.21825009
- Quality Certificate - Lot No.20325009
- Quality Certificate - Lot No.15525009
- Quality Certificate - Lot No.14825009
- Quality Certificate - Lot No.09125009
- Quality Certificate - Lot No.07925009
- Quality Certificate - Lot No.07125009
- Quality Certificate - Lot No.00825009
- Quality Certificate - Lot No.35424009
- Quality Certificate - Lot No.34724009
- Quality Certificate - Lot No.27724009
- Quality Certificate - Lot No.22124009
- Quality Certificate - Lot No.21524009
- Quality Certificate - Lot No.16524009
- Quality Certificate - Lot No.15224009
- Quality Certificate - Lot No.14224009
- Quality Certificate - Lot No.10824009
- Quality Certificate - Lot No.10624009
- Quality Certificate - Lot No.05424009
- Quality Certificate - Lot No.04024009
- Quality Certificate - Lot No.03624009
- Quality Certificate - Lot No.32123009
- Quality Certificate - Lot No.31123009
- Quality Certificate - Lot No.04623009
- Quality Certificate - Lot No.00923009
- Quality Certificate - Lot No.36122009