text.skipToContent text.skipToNavigation

Axygen® MaxyClear SnapLock Microcentrifuge Tubes

E-mail

Axygen MaxyClear microcentrifuge tubes feature exceptional clarity without compromising on strength. Each tube includes a frosted writing surface on the cap and on the side of the tube. Tube volumes 2.0 mL and below features a piercing port in the center of the cap. Additional features are listed below:

  • 0.6 mL, 1.5 mL, 1.7 mL, and 2.0 mL tubes feature a maximum G-force of 16,700 RCF
  • 5.0 mL tubes feature a maximum G-force of 14,000 RCF
  • 0.6 mL, 1.5 mL, and 2.0 mL microcentrifuge tubes are boil proof and autoclavable
  • 1.7 mL tubes are not boil proof and autoclavable, but offer increased chemical resistance, clarity, and strength
  • All microcentrifuge tubes are RNase-/DNase-free and nonpyrogenic
  • Capless tubes and screw cap tubes are also available
  • Available in a variety of colors, pre-sterilized (SAL 10^-6), and with Maxymum Recovery surface


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
MCT-060-R Axygen® 0.6 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Red, Nonsterile, 1000 Tubes/Pack, 10 Packs/Case   1000 / Pk     10000 / Cs     Axygen®   $456.68 per case
MCT-150-R Axygen® 1.5 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Red, Nonsterile, 500 Tubes/Pack, 10 Packs/Case   500 / Pk     5000 / Cs     Axygen®   $262.25 per case
MCT-200-R Axygen® 2.0mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Red, Non-Sterile, 500 Tubes/Pack, 10 Packs/Case   500 / Pk     5000 / Cs     Axygen®   $275.24 per case