Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 2.0mL Sterile, Self Standing Screw Cap Tubes and Attached Blue Caps with O-rings, 100 Tubes and Caps/Bag, 5 Bags/Unit, 8 Units/Case
Product NumberSCT-200-SS-B-S
Axygen microcentrifuge tubes feature a screw cap that provides a tight secure seal. Screw cap tubes are available in a variety of colors with a conical or self-standing bottom. Sterile options are also available.
- Maximum G-force is 20,000 RCF.
- RNase-/DNase-free
- Nonpyrogenic
Tubes, with Cap, Sterile
All sterile screw cap microcentrifuge tubes are pre-assembled with non-looped caps with O-Rings.
Colored-cap versions are also available in sterile format.
$818.32 per case
Less than 10 in Stock
| Product Number | SCT-200-SS-B-S |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 4000 / Cs |
| Brand | Axygen® |