text.skipToContent text.skipToNavigation

Axygen® 0.6 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Green, Nonsterile, 1000 Tubes/Pack, 10 Packs/Case

Product NumberMCT-060-G

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


Axygen® 0.6 mL MaxyClear Microtubes are available in a variety of colors, sterile and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.

  • Will withstand up to 14,000 RCF
  • Snaplock cap assures efficient seal
  • Thin membrane in cap center allows easy access to sample by syringe needle
  • RNase-/DNase-free Nonpyrogenic


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$456.68 per case

Out of Stock

Details
Product Number   MCT-060-G
Qty./Pk   1000 / Pk  
Qty./Cs   10000 / Cs  
Brand   Axygen®  
Capacity   0.6 mL  
Top Style   Snap cap  
Maximum RCF   14000 xg  
Graduations   Yes  
Graduation Interval   0.1 mL  
Color   Green  
Sterile   No  
Graduation Range   0.1 - 0.6 mL  
Specifications Documents