Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Axygen® 1.5 mL MaxyClear Capless Microcentrifuge Tube, Polypropylene, Clear, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-150-NC
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![Axygen® 1.5 mL MaxyClear Capless Microcentrifuge Tube, Polypropylene, Clear, 500 Tubes/Pack, 10 Packs/Case](https://www.corning.com/catalog/cls/products/s/snapLockMicrocentrifugeTubesAxygenMaxyClear/MCT-150-NC/images/MCT-150-NC_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
Axygen® 1.5 mL MaxyClear Capless Microtubes comes with frosted panel on the side for writing.
- Will withstand up to 20,000 RCF
- RNase-/DNase-free Nonpyrogenic
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$243.71 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | MCT-150-NC |
Qty./Pk | 500 / Pk |
Qty./Cs | 5000 / Cs |
Brand | Axygen® |
Capacity | 1.5 mL |
Top Style | Capless |
Maximum RCF | 20000 xg |
Graduations | Yes |
Graduation Interval | 0.25 mL |
Color | Clear |
Sterile | No |
Graduation Range | 0.1 - 1.5 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25224001
- Quality Certificate - Lot No.25124029
- Quality Certificate - Lot No.25124026
- Quality Certificate - Lot No.25124001
- Quality Certificate - Lot No.25024045
- Quality Certificate - Lot No.25024001
- Quality Certificate - Lot No.24924047
- Quality Certificate - Lot No.24924001
- Quality Certificate - Lot No.24824056
- Quality Certificate - Lot No.24824001
- Quality Certificate - Lot No.24724001
- Quality Certificate - Lot No.24624001
- Quality Certificate - Lot No.24524001
- Quality Certificate - Lot No.22224016
- Quality Certificate - Lot No.22124018
- Quality Certificate - Lot No.17024036
- Quality Certificate - Lot No.16324032
- Quality Certificate - Lot No.16224055
- Quality Certificate - Lot No.15624031
- Quality Certificate - Lot No.15524056
- Quality Certificate - Lot No.15524055
- Quality Certificate - Lot No.15324008
- Quality Certificate - Lot No.15224023
- Quality Certificate - Lot No.15124013
- Quality Certificate - Lot No.14924046
- Quality Certificate - Lot No.14924019
- Quality Certificate - Lot No.14724020
- Quality Certificate - Lot No.10024010
- Quality Certificate - Lot No.09924028
- Quality Certificate - Lot No.09724023