Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 1.5 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Amber, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-150-X

Learn More

Axygen® 1.5 mL MaxyClear Microtubes are available in a variety of colors/ Sterile/ or in Maxymum Recovery. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$254.94 per case
In Stock
Product Number | MCT-150-X |
Qty./Pk | 500 / Pk |
Qty./Cs | 5000 / Cs |
Brand | Axygen® |
Capacity | 1.5 mL |
Top Style | Snap cap |
Maximum RCF | 16700 xg |
Graduations | Yes |
Graduation Interval | 0.1 mL |
Color | Amber |
Sterile | No |
Graduation Range | 0.1 - 1.5 mL |
- Quality Certificate - Lot No.04325934
- Quality Certificate - Lot No.01425934
- Quality Certificate - Lot No.34824934
- Quality Certificate - Lot No.32624934
- Quality Certificate - Lot No.29524934
- Quality Certificate - Lot No.25824934
- Quality Certificate - Lot No.22324934
- Quality Certificate - Lot No.22224934
- Quality Certificate - Lot No.17024027
- Quality Certificate - Lot No.16924035
- Quality Certificate - Lot No.15124934
- Quality Certificate - Lot No.08324934
- Quality Certificate - Lot No.03024934
- Quality Certificate - Lot No.00224934
- Quality Certificate - Lot No.34323934
- Quality Certificate - Lot No.32723029
- Quality Certificate - Lot No.31623934
- Quality Certificate - Lot No.29123934
- Quality Certificate - Lot No.24723934
- Quality Certificate - Lot No.22623934
- Quality Certificate - Lot No.18623934
- Quality Certificate - Lot No.14723934
- Quality Certificate - Lot No.14123017
- Quality Certificate - Lot No.11523934
- Quality Certificate - Lot No.06723934
- Quality Certificate - Lot No.06323934
- Quality Certificate - Lot No.00623934
- Quality Certificate - Lot No.33422934
- Quality Certificate - Lot No.31322934
- Quality Certificate - Lot No.30522030