Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 0.5 mL Self Standing Conical Screw Cap Microcentrifuge Tube and Cap, with O-ring, Polypropylene, Clear Cap, Sterile
Product NumberSCT-050-SS-C-S

Axygen® 0.5 mL Self Standing, Screw Cap Tubes feature screw caps that provide a tight secure seal.
$802.27 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | SCT-050-SS-C-S |
Qty./Pk | 500 / Pk |
Qty./Cs | 4000 / Cs |
Brand | Axygen® |
Capacity | 0.5 mL |
Tube Style | Microcentrifuge |
Top Style | Screw cap |
Maximum RCF | 20000 xg |
Graduations | No |
Color | Clear |
Cap Style | Screw cap |
Sterile | Yes |
Self Standing | Yes |
Application | Diagnostics |
Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01925001
- Quality Certificate - Lot No.35824001
- Quality Certificate - Lot No.32024001
- Quality Certificate - Lot No.26924951
- Quality Certificate - Lot No.23924001
- Quality Certificate - Lot No.17724001
- Quality Certificate - Lot No.03924952
- Quality Certificate - Lot No.03924951
- Quality Certificate - Lot No.03124954
- Quality Certificate - Lot No.03124952
- Quality Certificate - Lot No.03124951
- Quality Certificate - Lot No.29123951
- Quality Certificate - Lot No.26423001
- Quality Certificate - Lot No.31822951
- Quality Certificate - Lot No.30022951
- Quality Certificate - Lot No.28422952
- Quality Certificate - Lot No.24822953
- Quality Certificate - Lot No.22722952
- Quality Certificate - Lot No.19422951
- Quality Certificate - Lot No.17922951
- Quality Certificate - Lot No.15222951
- Quality Certificate - Lot No.15122951
- Quality Certificate - Lot No.13222951
- Quality Certificate - Lot No.04022951
- Quality Certificate - Lot No.03522951
- Quality Certificate - Lot No.31221951
- Quality Certificate - Lot No.29321952
- Quality Certificate - Lot No.02521951
- Quality Certificate - Lot No.35120951
- Quality Certificate - Lot No.26620954