Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.5 mL Self Standing Screw Cap Tubes Only, Polypropylene, Amber, Nonsterile, 500 Tubes/Pack, 8 Packs/Case
Product NumberST-050-SS-X
Axygen® Self Standing Screw tubes only.
$267.85 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | ST-050-SS-X |
Qty./Pk | 500 / Pk |
Qty./Cs | 4000 / Cs |
Brand | Axygen® |
Capacity | 0.5 mL |
Top Style | Screw cap |
Maximum RCF | 20000 xg |
Graduations | No |
Color | Amber |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02125995
- Quality Certificate - Lot No.24024995
- Quality Certificate - Lot No.10623995
- Quality Certificate - Lot No.04923174
- Quality Certificate - Lot No.03723995
- Quality Certificate - Lot No.14622174
- Quality Certificate - Lot No.05222174
- Quality Certificate - Lot No.35021995
- Quality Certificate - Lot No.33521995
- Quality Certificate - Lot No.29321995
- Quality Certificate - Lot No.12921944
- Quality Certificate - Lot No.12621944
- Quality Certificate - Lot No.35320174
- Quality Certificate - Lot No.32720174
- Quality Certificate - Lot No.27420174
- Quality Certificate - Lot No.24920174
- Quality Certificate - Lot No.20320266
- Quality Certificate - Lot No.19520944
- Quality Certificate - Lot No.15820174
- Quality Certificate - Lot No.06820944
- Quality Certificate - Lot No.31519174
- Quality Certificate - Lot No.25719944
- Quality Certificate - Lot No.22219174
- Quality Certificate - Lot No.19519174
- Quality Certificate - Lot No.16519512
- Quality Certificate - Lot No.13819174
- Quality Certificate - Lot No.35418512
- Quality Certificate - Lot No.27318512
- Quality Certificate - Lot No.25618944
- Quality Certificate - Lot No.10418174