Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 2.0 mL Self Standing Screw Cap Tubes Only, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 8 Packs/Case
Product NumberST-200-SS

Axygen® Self Standing Screw tubes only.
- Will withstand up to 20,000 RCF
- RNase-/DNase-free Nonpyrogenic
- Compatible with freezing temperatures down to -80℃.
$244.09 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | ST-200-SS |
Qty./Pk | 500 / Pk |
Qty./Cs | 4000 / Cs |
Brand | Axygen® |
Capacity | 2 mL |
Top Style | Screw cap |
Maximum RCF | 20000 xg |
Graduations | No |
Color | Clear |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07525413
- Quality Certificate - Lot No.04625413
- Quality Certificate - Lot No.02225413
- Quality Certificate - Lot No.34624413
- Quality Certificate - Lot No.34224842
- Quality Certificate - Lot No.34124842
- Quality Certificate - Lot No.34024842
- Quality Certificate - Lot No.33924842
- Quality Certificate - Lot No.32624413
- Quality Certificate - Lot No.32224413
- Quality Certificate - Lot No.30924413
- Quality Certificate - Lot No.30624413
- Quality Certificate - Lot No.30124413
- Quality Certificate - Lot No.28924037
- Quality Certificate - Lot No.26124413
- Quality Certificate - Lot No.24724037
- Quality Certificate - Lot No.23224413
- Quality Certificate - Lot No.22924413
- Quality Certificate - Lot No.20624037
- Quality Certificate - Lot No.19824413
- Quality Certificate - Lot No.18924413
- Quality Certificate - Lot No.17624413