Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 10 mL Self Standing Screw Cap Transport Tube, Clear, Nonsterile, 250 Tubes/Pack, 8 Packs/Case
Product NumberST-10ML

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Graduated at 1.0 mL intervals
- Large frosted writing area
- Human DNA free
- RNase-/DNase-free
- Nonpyrogenic
- Material is virgin polypropylene
Currently experiencing high demand for this item. Posted availability date may not be current. Contact Customer Support for up-to-date availability.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$194.32 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | ST-10ML |
Qty./Pk | 250 / Pk |
Qty./Cs | 2000 / Cs |
Brand | Axygen® |
Capacity | 10 mL |
Bottom Style | Conical |
Graduations | Yes |
Graduation Interval | 1 mL |
Color | Clear |
Cap Style | No cap |
Sterile | No |
Self Standing | Yes |
Rack | No |
Graduation Range | 1 - 10 mL |
Application | Diagnostics |
Product Material | Polypropylene |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.28924045
- Quality Certificate - Lot No.15024029
- Quality Certificate - Lot No.32822025
- Quality Certificate - Lot No.22922037
- Quality Certificate - Lot No.22822059
- Quality Certificate - Lot No.30220050
- Quality Certificate - Lot No.30220036
- Quality Certificate - Lot No.30220035
- Quality Certificate - Lot No.08720015
- Quality Certificate - Lot No.28019267
- Quality Certificate - Lot No.27719072
- Quality Certificate - Lot No.23819124
- Quality Certificate - Lot No.05019035
- Quality Certificate - Lot No.32918035
- Quality Certificate - Lot No.27518113
- Quality Certificate - Lot No.24117003
- Quality Certificate - Lot No.06417002
- Quality Certificate - Lot No.06017001
- Quality Certificate - Lot No.25416003
- Quality Certificate - Lot No.12916002
- Quality Certificate - Lot No.12416001
- Quality Certificate - Lot No.32715007
- Quality Certificate - Lot No.31515006
- Quality Certificate - Lot No.27415005
- Quality Certificate - Lot No.12615004
- Quality Certificate - Lot No.05515003
- Quality Certificate - Lot No.01415002
- Quality Certificate - Lot No.00615001
- Quality Certificate - Lot No.34214001
- Quality Certificate - Lot No.Generic