Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 5 mL Self Standing Screw Cap Transport Tube, Clear, Nonsterile, 500 Tubes/Pack, 4 Packs/Case
Product NumberST-5ML
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- Graduated at 1.0 mL intervals
- Large frosted writing area
- Human DNA free
- RNase-/DNase-free
- Nonpyrogenic
- Material is virgin polypropylene
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$147.79 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | ST-5ML |
Qty./Pk | 500 / Pk |
Qty./Cs | 2000 / Cs |
Brand | Axygen® |
Capacity | 5 mL |
Bottom Style | Conical |
Graduations | Yes |
Graduation Interval | 1 mL |
Color | Clear |
Cap Style | No cap |
Sterile | No |
Self Standing | Yes |
Rack | No |
Graduation Range | 1 - 5 mL |
Application | Diagnostics |
Product Material | Polypropylene |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.01525311
- Quality Certificate - Lot No.30924029
- Quality Certificate - Lot No.28924044
- Quality Certificate - Lot No.24621105
- Quality Certificate - Lot No.24521049
- Quality Certificate - Lot No.24421050
- Quality Certificate - Lot No.24221032
- Quality Certificate - Lot No.23821040
- Quality Certificate - Lot No.23321042
- Quality Certificate - Lot No.23021087
- Quality Certificate - Lot No.23021041
- Quality Certificate - Lot No.17921068
- Quality Certificate - Lot No.19820031
- Quality Certificate - Lot No.01020003
- Quality Certificate - Lot No.32419015
- Quality Certificate - Lot No.25219088
- Quality Certificate - Lot No.10019047
- Quality Certificate - Lot No.02519106
- Quality Certificate - Lot No.26118067
- Quality Certificate - Lot No.24618093
- Quality Certificate - Lot No.31715003
- Quality Certificate - Lot No.31315002
- Quality Certificate - Lot No.13215001
- Quality Certificate - Lot No.31214003
- Quality Certificate - Lot No.27414001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.111022-238
- Quality Certificate - Lot No.110303-238
- Quality Certificate - Lot No.100706-900
- Quality Certificate - Lot No.100705-902