Corning® 2 mL Screw Cap Microcentrifuge Tube, Polypropylene, Sterile
Product Number430917
Corning® 2 mL polypropylene microcentrifuge tubes feature screw caps that provide a tight secure seal.
- Unattached rim seal cap
- Withstands a maximum RCF of 20,000xg
- Sterile
220,42 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 430917 |
| Qty./Pk | 50 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Corning® |
| Capacity | 2 mL |
| Tube Style | Microcentrifuge |
| Bottom Style | Conical self-standing |
| Top Style | Threaded |
| Maximum RCF | 20000 xg |
| Color | Natural |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Sterile | Yes |
| Self Standing | Yes |
| Feature | Disposable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05726001
- Quality Certificate - Lot No.26225001
- Quality Certificate - Lot No.23125001
- Quality Certificate - Lot No.16425001
- Quality Certificate - Lot No.14225001
- Quality Certificate - Lot No.12125001
- Quality Certificate - Lot No.10625001
- Quality Certificate - Lot No.10525001
- Quality Certificate - Lot No.10425001
- Quality Certificate - Lot No.32624001
- Quality Certificate - Lot No.21424001
- Quality Certificate - Lot No.13724001
- Quality Certificate - Lot No.13524001
- Quality Certificate - Lot No.05024001
- Quality Certificate - Lot No.04724001
- Quality Certificate - Lot No.04624001
- Quality Certificate - Lot No.29123001
- Quality Certificate - Lot No.20123001
- Quality Certificate - Lot No.19923001
- Quality Certificate - Lot No.05223001
- Quality Certificate - Lot No.34022001
- Quality Certificate - Lot No.31522001
- Quality Certificate - Lot No.28622001
- Quality Certificate - Lot No.27322001
- Quality Certificate - Lot No.25622001
- Quality Certificate - Lot No.22722001
- Quality Certificate - Lot No.11622001
- Quality Certificate - Lot No.11122001
- Quality Certificate - Lot No.25821001
- Quality Certificate - Lot No.21721001