text.skipToContent text.skipToNavigation

Costar® Snap Cap Polypropylene Microcentrifuge Tubes

E-mail

  • Supplied nonsterile and are autoclavable.
  • External graduations and frosted writing spot for easy sample identification.
  • Positive seal design allows repeated opening and closing.
  • Flat cap surface for convenient labeling.
  • Withstands a maximum RCF of 17,000 x g.
  • Costar low binding microcentrifuge tubes feature a bonded polymer technology that reduces protein and nucleic acid binding, resulting in better sample recovery.
  • RNase-/DNase-free.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
3208 Costar® 0.65 mL Snap Cap Microcentrifuge Tube, Polypropylene, Nonsterile, 1000/Case   500 / Pk     1000 / Cs     Corning®   $152.34 per case
3209 Costar® 0.65 mL Snap Cap Microcentrifuge Tube, Polypropylene, Rainbow Colors, Nonsterile, 500/Case   200 / Pk     1000 / Cs     Corning®   $152.34 per case
3213 Costar® 2.0 mL Snap Cap Microcentrifuge Tube, Polypropylene, Nonsterile, 1000/Case   500 / Pk     1000 / Cs     Corning®   $108.91 per case