Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Costar® 1.7 mL Snap Cap Microcentrifuge Tube, Polypropylene, Rainbow Colors, Nonsterile, 500/Case
Product Number3622

These Costar® 1.7 mL microcentrifuge tubes are made of colored polypropylene and are RNase-/DNase-free.
- Rainbow pack includes one bag each of blue, green, yellow, red and orange tubes.
- 500/case
- Supplied nonsterile and are autoclavable
- External graduations and frosted writing spot for easy sample identification
- Positive seal design allows for repeated opening and closing
- Flat cap surface for convenient labeling
- Withstands a maximum RCF of 17,000xg
$58.12 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 3622 |
Qty./Pk | 100 / Pk |
Qty./Cs | 500 / Cs |
Brand | Corning® |
Capacity | 1.7 mL |
Tube Style | Microcentrifuge |
Bottom Style | Conical |
Top Style | Snap cap |
Maximum RCF | 17000 xg |
Graduations | Yes |
Color | Rainbow |
Cap Style | Snap cap |
Cap Material | Polypropylene |
Cap Color | Rainbow |
Sterile | No |
Self Standing | No |
Feature | Disposable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20625000
- Quality Certificate - Lot No.17625000
- Quality Certificate - Lot No.14925000
- Quality Certificate - Lot No.12725000
- Quality Certificate - Lot No.09725000
- Quality Certificate - Lot No.08525000
- Quality Certificate - Lot No.05225000
- Quality Certificate - Lot No.03025000
- Quality Certificate - Lot No.00325000
- Quality Certificate - Lot No.35424000
- Quality Certificate - Lot No.33124000
- Quality Certificate - Lot No.31124000
- Quality Certificate - Lot No.28424000
- Quality Certificate - Lot No.23424000
- Quality Certificate - Lot No.21224000
- Quality Certificate - Lot No.18424000
- Quality Certificate - Lot No.14924000
- Quality Certificate - Lot No.12824000
- Quality Certificate - Lot No.10224000
- Quality Certificate - Lot No.05224000
- Quality Certificate - Lot No.00424000
- Quality Certificate - Lot No.33923000