Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Corning® 16 x 125 mm Culture Tubes, TC-treated
Product Number430172
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![Corning® 16 x 125 mm Culture Tubes, TC-treated](https://www.corning.com/catalog/cls/products/c/corningCultureTubes/images/430172-430157-cultureTube_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
- Manufactured from optically clear polystyrene
- Threaded screw caps prevent leakage
- Treated for optimal cell attachment
- Tubes supplied racked in foam tray
- Sterilized by gamma radiation and nonpyrogenic
- Max RCF of 1,400xg
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$506.66 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 430172 |
Qty./Pk | 50 / Pk |
Qty./Cs | 500 / Cs |
Brand | Corning® |
Tube Style | Culture |
Bottom Style | Round |
Top Style | Threaded |
Cap Style | Plug seal |
Cap Material | Low density polyethylene |
Cap Color | Orange |
Capacity | 15 mL |
Feature | Disposable |
Sterile | Yes |
O.D. | 16 mm |
Height | 125 mm |
Rack | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19324043
- Quality Certificate - Lot No.19024025
- Quality Certificate - Lot No.12724033
- Quality Certificate - Lot No.12424051
- Quality Certificate - Lot No.12324042
- Quality Certificate - Lot No.10724062
- Quality Certificate - Lot No.05724029
- Quality Certificate - Lot No.05124042
- Quality Certificate - Lot No.01724014
- Quality Certificate - Lot No.01624027
- Quality Certificate - Lot No.01124023
- Quality Certificate - Lot No.00924052
- Quality Certificate - Lot No.00424007
- Quality Certificate - Lot No.29823020
- Quality Certificate - Lot No.28423055
- Quality Certificate - Lot No.27423052
- Quality Certificate - Lot No.27423032
- Quality Certificate - Lot No.27023013
- Quality Certificate - Lot No.26523010
- Quality Certificate - Lot No.25423079
- Quality Certificate - Lot No.24423046
- Quality Certificate - Lot No.24023025
- Quality Certificate - Lot No.18023001
- Quality Certificate - Lot No.15023013
- Quality Certificate - Lot No.12823007
- Quality Certificate - Lot No.27022072
- Quality Certificate - Lot No.26922066
- Quality Certificate - Lot No.26022032
- Quality Certificate - Lot No.25922051
- Quality Certificate - Lot No.22322005