Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Axygen® 96-well 1.1 mL Polypropylene Cluster Tubes, Individual Format, NS, 96 Tubes/Rack, 10 Racks/Pack, 5 Packs/Case
Product NumberMTS-11-C-R
![Axygen® 96-well 1.1 mL Polypropylene Cluster Tubes, Individual Format, NS, 96 Tubes/Rack, 10 Racks/Pack, 5 Packs/Case](https://www.corning.com/catalog/cls/products/c/compoundLibraryStorageMiniTubeSystemMTS/MTS-11-C-R/images/MTS-11-C-R_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
Axygen® 1.1 mL 96 well Mini tubes are designed to fit an ANSI/SLAS 1-2004: Microplates - Footprint Dimensions compatible rack and are designed to be sealed with 8-strip or 12-strip plug caps.
- Available in 0.65 mL single MiniTube or 1.1 mL single MiniTube and 8-tube or 12-tube strip formats
- 96 well rack footprint compatible with Beckman Coulter®, Tecan® and other robotic workstations
- One-way lid design, in conjunction with alpha-numeric grid, ensures positive sample identification
$302.78 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | MTS-11-C-R |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Capacity | 50 Tubes |
Tube Style | Folin-Wu Digestion |
Tube Shape | Cylindrical |
Top Style | Beaded rim |
Graduation Interval | 25 mL |
Tolerance | 0.4 mL |
Stopper Style | No stopper |
O.D. | 8.61 mm |
Length | 46.46 mm |
Feature | Reusable |
Graduation Range | 25 - 50 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33824000
- Quality Certificate - Lot No.29224000
- Quality Certificate - Lot No.26524000
- Quality Certificate - Lot No.23224000
- Quality Certificate - Lot No.10724000
- Quality Certificate - Lot No.09224000
- Quality Certificate - Lot No.06724000
- Quality Certificate - Lot No.35523000
- Quality Certificate - Lot No.30323000
- Quality Certificate - Lot No.22923000
- Quality Certificate - Lot No.19423000
- Quality Certificate - Lot No.14523000