Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 5 mm Diameter, 7 Inch Long 200-400MHz Deluxe NMR Tubes
Product Number6980D-7
Precision NMR tubes made from quality PYREX borosilicate glass for compatibility with ground joints, valves, and vacuum racks. Made using precision bore tubing manufacturing techniques proven most reliable in NMR applications. Complete selection of tubes for all types of NMR spectrometers, from 60 to 600 MHz. All 5 mm NMR sample tubes have O.D. = 4.97 +0.000-0.013 mm I.D. of all except basic tubes are 4.20 +0.013-0.000 mm.
TIR = Total Indicator Reading
$133.46 per case
Out of Stock
| Product Number | 6980D-7 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | PYREX® |
| Tube Style | NMR |
| Graduations | Yes |
| O.D. | 4.97 mm (approx.) |