- 吸头规格:96吸头
- 吸头容量范围:50 μL至200 μL
- 吸头材质:透明聚丙烯
- 不含RNase/DNase/人gDNA
- 无热原
- 可选择:
- 带或不带防气溶胶滤芯
- 非灭菌或灭菌 - 适配头:MCA96
- 吸头盒规格:ANSI/SLAS
- 吸头盒材质:聚丙烯
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | ||
---|---|---|---|---|---|---|---|
EV-100-R | Axygen® 96孔吸头,100µL,透明,不带滤芯,非灭菌,SLAS标准吸头盒 | 960 / Pk | 4800 / Cs | Axygen® | N/A | per case | |
EV-200-R | Axygen® 96-well tips, 200µL, Clear, Non-filtered, Non-sterile, SLAS Rack | N/A | per case | ||||
EV-200-R-S | Axygen® 96孔吸头,200µL,透明,不带滤芯,无菌,SLAS标准吸头盒 | N/A | per case | ||||
EV-50-R | Axygen® 96孔吸头,50µL,透明,不带滤芯,非灭菌,SLAS标准吸头盒 | N/A | per case | ||||
EV-50-R-S | Axygen® 96-well tips, 50µL, Clear, Non-filtered, Sterile, SLAS Rack | 960 / Pk | 4800 / Cs | Axygen® | N/A | per case | |
EVF-100-R-S | Axygen® 96-well tips, 100µL, Clear, Filtered, Sterile, SLAS Rack | 960 / Pk | 4800 / Cs | Axygen® | N/A | per case | |
EVF-180-R-S | Axygen® 96-well tips, 180µL, Clear, Filtered, Sterile, SLAS Rack | 960 / Pk | 4800 / Cs | Axygen® | N/A | per case | |
EVF-205-WB-R-PB | Axygen® 96-well tips, 180µL, Clear, Filtered, Sterile, Wide Bore, Paper Bottom, SLAS Rack | 960 / Pk | 4800 / Cs | Axygen® | N/A | per case | |
EVF-50-R-S | Axygen® 96-well tips, 50µL, Clear, Filtered, Sterile, SLAS Rack | N/A | per case |