More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
2.0 mL Deep Well Plate for Storage and Collection
Product Number3866
Deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.
- 2 mL deep well plate
$135.06
Added to Your Shopping Cart
In Stock
Details
Product Number | 3866 |
Qty./Pk | 5 / Pk |
Qty./Cs | 50 / Cs |
Plate Color | Clear |
Well Bottom | Round |
Well Volume | 2 mL |
Well Shape | Round |
Sterile | No |
Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20220191
- Quality Certificate - Lot No.20220180
- Quality Certificate - Lot No.20220172
- Quality Certificate - Lot No.20220164
- Quality Certificate - Lot No.20220161
- Quality Certificate - Lot No.20220153
- Quality Certificate - Lot No.20220145
- Quality Certificate - Lot No.20220112
- Quality Certificate - Lot No.20220105
- Quality Certificate - Lot No.20220104
- Quality Certificate - Lot No.20216073
- Quality Certificate - Lot No.20216072
- Quality Certificate - Lot No.20216067
- Quality Certificate - Lot No.20216065
- Quality Certificate - Lot No.20216063
- Quality Certificate - Lot No.20216062
- Quality Certificate - Lot No.20216058
- Quality Certificate - Lot No.20216054
- Quality Certificate - Lot No.20216049
- Quality Certificate - Lot No.20216046
- Quality Certificate - Lot No.20216041
- Quality Certificate - Lot No.20216038
- Quality Certificate - Lot No.20216024
- Quality Certificate - Lot No.20216020
- Quality Certificate - Lot No.20212452
- Quality Certificate - Lot No.20212333
- Quality Certificate - Lot No.20212270
- Quality Certificate - Lot No.20212125
- Quality Certificate - Lot No.20212047
- Quality Certificate - Lot No.20211953