text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Axygen® 96-well Clear V-Bottom 600 µL Polypropylene Deep Well Plate, 5 per Pack, Sterile

Product Number P-DW-500-C-S
E-mail


Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.

  • 0.6 mL deep well plate
  • ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
  • Ultra-flat surface ensures proper sealing with heat sealing film



$368.65 per case

In Stock

Details
Product Number   P-DW-500-C-S
Qty./Pk   5 / Pk  
Qty./Cs   50 / Cs  
Brand   Axygen®  
Plate Format   96-well  
Plate Feature   Standard  
Well Shape   Round  
Well Volume   600 µL  
Sterile   Yes  
Lids Included   No  
Specifications Documents