text.skipToContent text.skipToNavigation

Axygen® EASY PRESS Manual Compression Sealer for AxyMats

产品编号IT-EP-R

电子邮件

(This is the suggested replacement for 3081.)

Axygen® EASY PRESS is a manual device which provides simple and effective application of Axymats and/or Impermamats to 24, 48, 96 or 384 well microplates, deep well plates, microtiter tube systems and PCR plates.The EASY PRESS can be quickly adjusted to handle any size plate of varying heights (384 PCR to 2mL deep well blocks) using the large thumbwheel.

  • Suitable for deep well plates, PCR microplates in 96 and 384 formats
  • Flexible-can be used with plates of various heights and types

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


详情
产品编号   IT-EP-R
数量/包   1 /包  
数量/箱   1 /箱  
品牌   Axygen®  
产品规格文件