Axygen microplate sealing films are designed for applications ranging from PCR and Real-time PCR to storage. They can be used in a wide range of temperatures making them suitable for nearly any application.
Breathable
- Allows effective gas exchange for cellular and bacterial cultivation, while reducing contamination
 - Seals polypropylene and polystyrene culture microplates, 96-well microplates, 384-well microplates, and other assay microplates
 
UltraClear, pressure-sensitive
- Seals 96-well and 384-well PCR microplates
 - Film clarity allows optical analysis during Real-time PCR.
 - Pressure-sensitive adhesive; no tacky residues that can interfere with optical analysis
 
Aluminum
- Uniformly applied adhesive provides a tight seal on multiwell microplates under a wide range of temperature conditions and reagents.
 - Seals during thermal cycling process when used in conjunction with Axygen compression mats
 - Ideal for light-sensitive samples
 
CyclerSeal
- Tight seal across entire plate safeguards sample during transport or storage
 - Reduces well-to-well contamination and cross-over in PCR applications when used with Axygen compression mats
 
AxySeal
- Polyester-based with uniformly applied acrylic adhesive reduces the edge effect in sensitive ELISA assays
 - Suitable for use on tissue culture microplates, short-term storage and incubation, transport, and containment of biohazardous solutions