text.skipToContent text.skipToNavigation

Axygen® AxyPrep MAG DyeClean Up Kit

电子邮件

The AxyPrep Mag DyeClean Kit utilizes a unique paramagnetic bead-based sequencing purification system that is optimized for the removal of excess dye terminator from Sanger sequencing reactions. The process consists of a selective binding of DNA to the beads, a wash step for removing nucleotides, primers, and non-targeted amplicons, and elution of pure DNA. Through use of this kit you can achieve Rapid and reliable clean-up of sequencing reactions while maintaining high QV20+ scores. This kit can be used for manual or automated processes.

  • High DNA recovery yields, long sequence readings
  • Suitable for the clean-up of sequencing reactions of different Sanger sequencing based platforms - ABI Prism 3730, 3730xl, 3700, 3130, 31030xl and 3100 - GE Healthcare MegaBACE
  • Simple and easy sequencing reaction clean-up process: 25 minutes/96 samples
  • Scalable: Tube, 96 and 384 well plate formats
  • No centrifugation or filtration required


产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
MAG-DYECL-250 Axygen® AxyPrep MAG DyeClean-Up试剂盒   1 /包     1 /箱     Axygen®   per case
MAG-DYECL-5 Axygen® AxyPrep MAG DyeClean Up试剂盒 - 5 mL   1 /包     1 /箱     Axygen®   per case
MAG-DYECL-50 Axygen® AxyPrep MAG DyeClean-Up Kit - 50 mL per case