text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Axygen® AxyPrep Bacterial Genomic DNA Miniprep Kit

Product Number AP-MN-BT-GDNA-50
E-mail


The AxyPrep Bacterial Genomic DNA is suitable for the rapid isolation of up to 20 mg of genomic DNA from 1.0×109 bacterial cells. Following lysis, separation of the genomic DNA from proteins, polysaccharides and lipids is achieved by a unique phase-partition step. The genomic DNA in the lower phase is selectively bound to a special AxyPrep column for further purification and desalting. The highly purified genomic DNA is predominantly 30 kb in length, and is suitable for a variety of applications demanding highly purified, high molecular weight genomic DNA, such as PCR and Southern blot analysis.Axygen® AxyPrep Bacterial Genomic Miniprep Kit, 50 preps per Kit

  • High yield of up to 20 µg of highly purified gram-/+ bacterial genomic DNA per prep
  • High molecular weight gDNA product( =30 Kb)
  • Rapid spin and vacuum protocols
  • No alcohol precipitation
  • Purified genomic DNA is suitable for many downstream applications



This product is non-returnable. If you have any questions, please contact us immediately.


Contact Customer Service
Details
Product Number   AP-MN-BT-GDNA-50
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Axygen®  
Specifications Documents