text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Online ordering is now available for Media and Biologics products and select cell culture vessels.
For assistance with other products, please  click here.

Axygen® AxyPrep Blood Genomic DNA Miniprep Kit

Product Number AP-MN-BL-GDNA-50
E-mail

The AxyPrep Blood Genomic DNA Miniprep Kit is suitable for purifying up to 12 µg of genomic DNA from 250 µl of whole blood. Blood genomic DNA is isolated directly from the white blood cell (WBC) component of whole blood, without the need to remove the red blood cells (RBCs) in advance. The isolation of genomic DNA from blood by this method is based on the efficient release of genomic DNA from by a special cell lysis and home/protein precipitation buffer, coupled with the selective adsorption of the genomic DNA to a special AxyPrep column. The purified DNA is predominantly = 30 Kb in length, and is suitable for a variety of applications demanding highly purified, high molecular weight genomic DNA, such as PCR and Southern Blot Analysis, PCR, etc. Axygen®AxyPrep Blood Genomic DNA Miniprep Kit, 4 preps per Kit

  • For fresh, frozen or dried blood samples
  • High yield of up to 12 µg of highly purified gDNA
  • High molecular weight gDNA product( =30 Kb)
  • Rapid spin protocols
  • No alcohol precipitation
  • Purified genomic DNA is suitable for many downstream applications

This product is non-returnable. If you have any questions, please contact us immediately.


Contact Customer Service
Details
Product Number   AP-MN-BL-GDNA-50
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Axygen®  
Specifications Documents