text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Online ordering is now available for Media and Biologics products and select cell culture vessels.
For assistance with other products, please  click here.

Axygen® AxyPrep Blood Genomic DNA Maxiprep Kit

Product Number AP-MX-BL-GDNA-25
E-mail

The AxyPrep Blood Genomic DNA Midiprep and Maxiprep Kits are designed to produce up to 100 µg and 250 µg of high molecular weight genomic DNA respectively from anticoagulated human or animal blood. Purification is based upon a unique phase-partitioning technology in combination with the selective binding of the genomic DNA to a special AxyPrep column. The purified genomic DNA is greater than or equal to 30 Kb in size, and is particularly well suited for PCR, Southern blotting and other applications requiring highly purified, high molecular weight genomic DNA. A vacuum manifold and vacuum source are required.Axygen® AxyPrep Blood Genomic DNA Maxiprep Kit, 25 preps per Kit

  • Rapid protocols for fresh, frozen anticoagulated blood samples
  • Unique phase-partition step for higher yield
  • No alcohol precipitation
  • High molecular weight gDNA suitable for many downstream applications

This product is non-returnable. If you have any questions, please contact us immediately.


Contact Customer Service
Details
Product Number   AP-MX-BL-GDNA-25
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Axygen®  
Specifications Documents