text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Online ordering is now available for Media and Biologics products and select cell culture vessels.
For assistance with other products, please  click here.

Axygen® AxyPrep DNA Gel Extraction Kit

Product Number AP-GX-250
E-mail

The AxyPrep DNA Gel Extraction Kit employs optimized gel solublization and binding buffers reagents in combination with a convenient spin column to purify DNA fragments from either TAE or TBE agarose gels (regular and low-melt). DNA fragments in a size range of 75 bp up to 10 kb can be efficiently recovered. Depending upon the length of the DNA fragment, the recovery rate is approximately 60-85%. The unique buffer formulation ensures complete gel solublization while also protecting the DNA fragments against damage and degradation. DNA fragments purified by this method are full-length with high biological activity. These fragments are suitable for all routine molecular biology applications, such as ligation, in vitro transcription, PCR, sequencing, etc. Axygen® AxyPrep DNA Gel Extraction Kit, 250 preps per Kit

  • Rapid spin and vacuum protocols
  • Efficient purification of 75 bp-10 Kb DNA fragments
  • No alcohol precipitation
  • Typical yields of up to 85%
  • Purified DNA fragments are suitable for many downstream applications

This product is non-returnable. If you have any questions, please contact us immediately.


Contact Customer Service
Details
Product Number   AP-GX-250
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Axygen®  
Specifications Documents