text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Online ordering is now available for Media and Biologics products and select cell culture vessels.
For assistance with other products, please  click here.

Axygen® AxyPrep-96 PCR Clean-Up Kit

Product Number AP-96-PCR-24
E-mail

The AxyPrep-96 PCR Clean Up Kit employs a special Binding Solution in combination with an optimized 96-well plate to purified single and double-stranded DNA >75 not/bp from PCRs and other enzymatic reactions, with an expected recovery of 70-90%. It is not necessary to remove mineral oil overlays from the PCRs before purification. This protocol will remove unincorporated primers (<50 not), enzymes and unlabeled and fluorescent dye-labeled mononucleotides. The purified DNA fragments are suitable for a variety of applications, such as sequencing, ligation, restriction analysis, in vitro transcription, etc.Axygen® AxyPrep-96 PCR Cleanup Kit, 24x96 preps per Kit

  • Rapid spin and vacuum protocols
  • Efficient purification of 75 bp-10 Kb amplicons
  • No alcohol precipitation
  • Up to 90% recovery
  • Purified DNA fragments are suitable for many downstream applications

This product is non-returnable. If you have any questions, please contact us immediately.


Contact Customer Service
Details
Product Number   AP-96-PCR-24
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Axygen®  
Specifications Documents