Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® Single Well Reagent Reservoir with 1-Bottom Trough, Low Profile, Nonsterile
Product NumberRES-SW1-LP
Learn More
The Axygen brand offers a complete line of single well and multiple well reagent reservoirs which are available in numerous formats for automated and manual applications. All reservoirs are designed to comply with ANSI/SLAS 1-2004: Microplates - Footprint Dimensions and are compatible with most automation systems. Manufactured with virgin polypropylene for excellent chemical resistance.
- Flat Bottom Series: Single well, low profile, guaranteed flatness for a wide variety of applications
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$220.55 per case
Out of Stock
Product Number | RES-SW1-LP |
Qty./Pk | 25 / Pk |
Qty./Cs | 25 / Cs |
Brand | Axygen® |
Sterile | No |
Capacity | 90 mL |
- Quality Certificate - Lot No.31624100
- Quality Certificate - Lot No.29524090
- Quality Certificate - Lot No.29024051
- Quality Certificate - Lot No.21824073
- Quality Certificate - Lot No.14824079
- Quality Certificate - Lot No.10724051
- Quality Certificate - Lot No.06824042
- Quality Certificate - Lot No.05324038
- Quality Certificate - Lot No.27623042
- Quality Certificate - Lot No.26423032
- Quality Certificate - Lot No.13223031