Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Axygen® 96-well Clear Round Bottom 550 µL Polypropylene Deep Well Plate, 10 per Pack, Sterile
Product NumberP-96-450R-C-S
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![Axygen® 96-well Clear Round Bottom 550 µL Polypropylene Deep Well Plate, 10 per Pack, Sterile](https://www.corning.com/catalog/cls/products/d/deepWellAndAssayPlates/P-96-450R-C-S/images/P-96-450R-C-S_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.
- 550 µL deep well plate
- ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
- Ultra-flat surface ensures proper sealing with heat sealing film
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$190.77 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | P-96-450R-C-S |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Axygen® |
Plate Format | 96-well |
Plate Feature | Standard |
Well Shape | Round |
Well Volume | 550 µL |
Sterile | Yes |
Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22824003
- Quality Certificate - Lot No.22724004
- Quality Certificate - Lot No.22624006
- Quality Certificate - Lot No.22524008
- Quality Certificate - Lot No.00324024
- Quality Certificate - Lot No.31823019
- Quality Certificate - Lot No.31723028
- Quality Certificate - Lot No.24623019
- Quality Certificate - Lot No.24523034
- Quality Certificate - Lot No.23323016
- Quality Certificate - Lot No.22723018
- Quality Certificate - Lot No.22723003
- Quality Certificate - Lot No.14423002
- Quality Certificate - Lot No.14423001
- Quality Certificate - Lot No.14223001
- Quality Certificate - Lot No.14123001
- Quality Certificate - Lot No.14023009
- Quality Certificate - Lot No.14023008
- Quality Certificate - Lot No.22722012
- Quality Certificate - Lot No.22622015
- Quality Certificate - Lot No.22522016
- Quality Certificate - Lot No.22422022
- Quality Certificate - Lot No.22322016
- Quality Certificate - Lot No.22222037
- Quality Certificate - Lot No.22222036
- Quality Certificate - Lot No.20822043
- Quality Certificate - Lot No.20722006
- Quality Certificate - Lot No.16422047
- Quality Certificate - Lot No.16422046
- Quality Certificate - Lot No.16322040