Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Axygen® 96-well Clear V-Bottom 500 µL Polypropylene Deep Well Plate, 10 per Pack, Sterile
Product NumberP-96-450V-C-S
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![Axygen® 96-well Clear V-Bottom 500 µL Polypropylene Deep Well Plate, 10 per Pack, Sterile](https://www.corning.com/catalog/cls/products/d/deepWellAndAssayPlates/P-96-450V-C-S/images/P-96-450V-C-S_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.
- 450 µL deep well plate
- ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
- Ultra-flat surface ensures proper sealing with heat sealing film
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$190.77 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | P-96-450V-C-S |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Axygen® |
Plate Format | 96-well |
Plate Feature | Standard |
Well Bottom | V |
Well Shape | Round |
Well Volume | 450 µL |
Sterile | Yes |
Lids Included | No |
Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19824014
- Quality Certificate - Lot No.19724034
- Quality Certificate - Lot No.19724033
- Quality Certificate - Lot No.19724032
- Quality Certificate - Lot No.19724009
- Quality Certificate - Lot No.19624011
- Quality Certificate - Lot No.19524002
- Quality Certificate - Lot No.19424002
- Quality Certificate - Lot No.19324003
- Quality Certificate - Lot No.19224005
- Quality Certificate - Lot No.19224004
- Quality Certificate - Lot No.19124004
- Quality Certificate - Lot No.19024074
- Quality Certificate - Lot No.19024073
- Quality Certificate - Lot No.18924034
- Quality Certificate - Lot No.18924033
- Quality Certificate - Lot No.17824006
- Quality Certificate - Lot No.17724004
- Quality Certificate - Lot No.13724025
- Quality Certificate - Lot No.13524034
- Quality Certificate - Lot No.13024009
- Quality Certificate - Lot No.13024008
- Quality Certificate - Lot No.12924006
- Quality Certificate - Lot No.12824008
- Quality Certificate - Lot No.12824007
- Quality Certificate - Lot No.06924021
- Quality Certificate - Lot No.06824023
- Quality Certificate - Lot No.06424038
- Quality Certificate - Lot No.06424037
- Quality Certificate - Lot No.06124034