Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Axygen® 24-well Clear V-Bottom 10 mL Polypropylene Rectangular Well Deep Well Plate, 5 per Pack, Nonsterile
Product NumberP-DW-10ML-24-C
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![Axygen® 24-well Clear V-Bottom 10 mL Polypropylene Rectangular Well Deep Well Plate, 5 per Pack, Nonsterile](https://www.corning.com/catalog/cls/products/d/deepWellAndAssayPlates/P-DW-10ML-24-C/images/P-DW-10ML-24-C_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.
- 10 mL deep well plate with rectangular wells
- ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
- Ultra-flat surface ensures proper sealing with heat sealing film
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$346.98 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | P-DW-10ML-24-C |
Qty./Pk | 5 / Pk |
Qty./Cs | 25 / Cs |
Brand | Axygen® |
Plate Format | 24-well |
Plate Feature | Standard |
Well Bottom | V |
Well Shape | Rectangular |
Well Volume | 10 mL |
Sterile | No |
Application | Diagnostics |
Specifications Documents