Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Axygen® 96-well Flat Top Polypropylene PCR Microplate, No Skirt, Clear, Nonsterile
Product NumberPCR-96-FLT-C
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Learn More
![Axygen® 96-well Flat Top Polypropylene PCR Microplate, No Skirt, Clear, Nonsterile](https://www.corning.com/catalog/cls/products/9/96wellPCRMicroplatesAndSealingMatsFor0point2MilliliterThermalCyclerBlocks/PCR-96-FLT-C/images/PCR-96-FLT-C_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
(This is the suggested replacement for PCR-96-FLT-BK, PCR-96-FLT-W)
Axygen® 96 well no skirt, flat top PCR microplate is designed to fit standard 96 well blocks. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Can be sealed with 8/12 strip caps, Axymat or sealing film.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
- 96-Well Flat top PCR plate
- Fits 0.2 mL thermal cycler blocks
- Application/Compatibility: Standard thermal cycling, BioRad qPCR systems, Statagene MX-3000
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$371.17 per case
In Stock
Product Number | PCR-96-FLT-C |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Axygen® |
Plate Format | 96-well |
Plate Feature | No skirt |
Well Shape | Round |
Well Volume | 200 µL |
Sterile | No |
Lids Included | No |
Application | Diagnostics |
- Quality Certificate - Lot No.04325030
- Quality Certificate - Lot No.04325029
- Quality Certificate - Lot No.04325028
- Quality Certificate - Lot No.04325027
- Quality Certificate - Lot No.04325026
- Quality Certificate - Lot No.04325025
- Quality Certificate - Lot No.04325024
- Quality Certificate - Lot No.02825003
- Quality Certificate - Lot No.02625002
- Quality Certificate - Lot No.01525046
- Quality Certificate - Lot No.01525045
- Quality Certificate - Lot No.01525044
- Quality Certificate - Lot No.01525043
- Quality Certificate - Lot No.01525042
- Quality Certificate - Lot No.01525040
- Quality Certificate - Lot No.01525038
- Quality Certificate - Lot No.01525037
- Quality Certificate - Lot No.01525035
- Quality Certificate - Lot No.01525034
- Quality Certificate - Lot No.31924009
- Quality Certificate - Lot No.31824010
- Quality Certificate - Lot No.31724007
- Quality Certificate - Lot No.31624019
- Quality Certificate - Lot No.31324008
- Quality Certificate - Lot No.31224010
- Quality Certificate - Lot No.31124008
- Quality Certificate - Lot No.30924012
- Quality Certificate - Lot No.30724001
- Quality Certificate - Lot No.30324003
- Quality Certificate - Lot No.30224006