
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Thermowell® GOLD 0.2 mL Polypropylene PCR Tubes with Domed Cap, Clear
Product Number3747

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- 0.2 mL clear PCR tubes are made of thin wall polypropylene and designed for precise fit in heat blocks to optimize heat transfer
- With domed cap for efficient heat transfer
- Nonsterile and DNase- and RNase-free
- Autoclavable at 121°C and will withstand centrifugation to 10,000 x g

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
¥1,052.68 per case
Added to Your Shopping Cart
Details
Product Number | 3747 |
数量/包 | 500 /包 |
数量/箱 | 1000 /箱 |
品牌 | Corning® |
无菌 | 否 |
容量 | 0.2 mL |
底部式样 | 锥形 |
盖式样 | 圆顶 |
盖材料 | 聚丙烯 |
盖颜色 | 透明 |
颜色 | 透明 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03224032
- Quality Certificate - Lot No.00924042
- Quality Certificate - Lot No.32617001
- Quality Certificate - Lot No.05817110
- Quality Certificate - Lot No.20014437
- Quality Certificate - Lot No.06613006
- Quality Certificate - Lot No.29210023
- Quality Certificate - Lot No.25310033
- Quality Certificate - Lot No.25809028
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.34506009
- Quality Certificate - Lot No.2910023
- Quality Certificate - Lot No.27107020
- Quality Certificate - Lot No.26708035
- Quality Certificate - Lot No.22405019
- Quality Certificate - Lot No.21003005
- Quality Certificate - Lot No.08706029