Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Axygen® PlateMax® Semi Automated Plate Sealer, includes adapters for standard and deep well Microplates, 120V
Product NumberHS-1120
![Axygen® PlateMax® Semi Automated Plate Sealer, includes adapters for standard and deep well Microplates, 120V](https://www.corning.com/catalog/cls/products/a/axygenPlateMaxSemiAutomaticPlateSealers/images/axygenPlateMaxSemiAutomaticPlateSealers_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
Axygen's PlateMax® Semi-Automatic Plate Sealer is ideal for the low-to-medium throughput laboratory that requires uniform and consistent sealing of microplates. Offering complete versatility, the PlateMax sealer will accept a full range of plates for PCR, assay or storage applications. It can be used to seal a wide range of plate heights. Sealing parameters are set and displayed via the user-friendly control panel and the sealing operation is automated to ensure consistent results.
- Adjustable sealing temperature: 100°C to 190°C
- Compatible plate materials: PP (Polypropylene), PS (Polystyrene), PE (Polyethylene)
- Compatible plate types: standard assay plates, deep well storage plates, PCR plates
$5,960.21 per case
Out of Stock
Product Number | HS-1120 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Axygen® |
Application | Diagnostics |