Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 105° Angle Vacuum Connecting Adapter with 24/40 Joints
Product Number8946-24
These PYREX® 105° angle vacuum connecting adapters have an outer 24/40 Standard Taper joint at the top and an inner-sealed through drip-tip joint at the bottom. Bent at a 105° angle. The serrated sidearm has a 10mm O.D. Drip-tip at the bottom extends about 20mm below the lower end of the joint.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$935.56 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 8946-24 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01326099
- Quality Certificate - Lot No.18225043
- Quality Certificate - Lot No.15025009
- Quality Certificate - Lot No.33124181
- Quality Certificate - Lot No.14624024
- Quality Certificate - Lot No.25623300
- Quality Certificate - Lot No.13223044
- Quality Certificate - Lot No.08823005
- Quality Certificate - Lot No.23922018
- Quality Certificate - Lot No.07522023
- Quality Certificate - Lot No.32820036
- Quality Certificate - Lot No.16120051
- Quality Certificate - Lot No.14120004
- Quality Certificate - Lot No.08120015
- Quality Certificate - Lot No.02518058
- Quality Certificate - Lot No.34617041
- Quality Certificate - Lot No.20917062
- Quality Certificate - Lot No.13217013
- Quality Certificate - Lot No.35016046
- Quality Certificate - Lot No.06016014
- Quality Certificate - Lot No.01916038
- Quality Certificate - Lot No.25115076
- Quality Certificate - Lot No.23215036
- Quality Certificate - Lot No.27914025
- Quality Certificate - Lot No.09314012
- Quality Certificate - Lot No.27713022
- Quality Certificate - Lot No.03913037
- Quality Certificate - Lot No.34212070
- Quality Certificate - Lot No.31212225
- Quality Certificate - Lot No.11012041