Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Adapter with 19/22 Standard Taper Inner Joint and Rubber Thermometer Holder
Product Number8821-19
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These PYREX® thermometer adapters have a 19/22 Standard Taper ground joint at one end while the other end is tooled to accommodate a thermometer. The adapter comes with a rubber thermometer holder. For replacement rubber thermometer holders, see No. 7715. This tube is also a replacement part for Corning® organic chemistry kit No. 6949E.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$34.81 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 8821-19 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Adapter Style | Thermometer |
Length | 57 mm (approx.) |
Standard Taper Bottom Inner Joint | 19/22 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23724008
- Quality Certificate - Lot No.06224028
- Quality Certificate - Lot No.05124010
- Quality Certificate - Lot No.02924026
- Quality Certificate - Lot No.33623003
- Quality Certificate - Lot No.31723057
- Quality Certificate - Lot No.29623024
- Quality Certificate - Lot No.24123025
- Quality Certificate - Lot No.16423005
- Quality Certificate - Lot No.31422072
- Quality Certificate - Lot No.23122020
- Quality Certificate - Lot No.18622041
- Quality Certificate - Lot No.13822036
- Quality Certificate - Lot No.10822002
- Quality Certificate - Lot No.08222040
- Quality Certificate - Lot No.00322070
- Quality Certificate - Lot No.35121020
- Quality Certificate - Lot No.32621056
- Quality Certificate - Lot No.27821018
- Quality Certificate - Lot No.27121001
- Quality Certificate - Lot No.09521046
- Quality Certificate - Lot No.06421014
- Quality Certificate - Lot No.05021054
- Quality Certificate - Lot No.25820028
- Quality Certificate - Lot No.21620056
- Quality Certificate - Lot No.19120050
- Quality Certificate - Lot No.13620027
- Quality Certificate - Lot No.10420023
- Quality Certificate - Lot No.06520074
- Quality Certificate - Lot No.00820073