Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 5 mm Packing Beads
Product Number7268-5
These approximately 5mm PYREX® beads are useful as boiling stones, mixing beads and as packing for distillation columns. Beads are packaged in 0.45kg. (1 lb.) bottles (each bottle is one pack), which have a packing volume of approximately 360cm³ or 22 cubic inches.
$1,013.05 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 7268-5 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | PYREX® |
| O.D. | 5 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13325000
- Quality Certificate - Lot No.16324001
- Quality Certificate - Lot No.18023001
- Quality Certificate - Lot No.28722999
- Quality Certificate - Lot No.23921999
- Quality Certificate - Lot No.00621999
- Quality Certificate - Lot No.01020999
- Quality Certificate - Lot No.21819999
- Quality Certificate - Lot No.11319999
- Quality Certificate - Lot No.25518999
- Quality Certificate - Lot No.19018999
- Quality Certificate - Lot No.01218999
- Quality Certificate - Lot No.15317999
- Quality Certificate - Lot No.03017999
- Quality Certificate - Lot No.24516999
- Quality Certificate - Lot No.04316999
- Quality Certificate - Lot No.33715999
- Quality Certificate - Lot No.30315999
- Quality Certificate - Lot No.19415999
- Quality Certificate - Lot No.32814999
- Quality Certificate - Lot No.24414999
- Quality Certificate - Lot No.16714999
- Quality Certificate - Lot No.11814999
- Quality Certificate - Lot No.03314999
- Quality Certificate - Lot No.27313999
- Quality Certificate - Lot No.12813999
- Quality Certificate - Lot No.07913999
- Quality Certificate - Lot No.35312999
- Quality Certificate - Lot No.24712999
- Quality Certificate - Lot No.14212999