Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Griffin低型1L烧杯,双刻度
Product Number1000-1L
1L不带嘴烧杯壁厚均匀,在耐热冲击性和机械强度方面达到最佳平衡。烧杯上带有双公制刻度,可方便地读取大致体积数,还带有大块标记区。如需PYREX® 烧杯盖,请参见货号9985或9990。参考信息:ASTM E-960。
Added to Your Shopping Cart
Details
| Product Number | 1000-1L |
| 数量/包 | 6 /包 |
| 数量/箱 | 24 /箱 |
| 品牌 | PYREX® |
| 容量 | 1 L |
| 烧杯式样 | Griffin |
| 刻度增量 | 50 mL |
| 高度 | 158 mm (近似值) |
| 外径 | 108 mm (近似值) |
| 刻度范围 | 50 - 1000 mL |
Specifications Documents