Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 12 mL Tall Weighing Bottle with Short Length 14/10 Standard Taper Joint
Product Number1680-1580

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 12 mL PYREX® tall form weighing bottles have a 14/10 Standard Taper joint style opening that accepts a closed bottom, hollow pennyhead style stopper.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$144.17 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 1680-1580 |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 12 mL |
Bottle Style | Weighing |
Bottle Shape | Cylindrical |
Stopper Style | Hollow glass |
Standard Taper Joint | 14/10 |
Feature | Reusable |
Height | 80 mm (approx.) |
O.D. | 15 mm (approx.) |
Weight | 13 g (approx.) |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07825008
- Quality Certificate - Lot No.15921002
- Quality Certificate - Lot No.31620010
- Quality Certificate - Lot No.29420050
- Quality Certificate - Lot No.20018001
- Quality Certificate - Lot No.19318554
- Quality Certificate - Lot No.34217060
- Quality Certificate - Lot No.24917247
- Quality Certificate - Lot No.14617001
- Quality Certificate - Lot No.16815001
- Quality Certificate - Lot No.20614001
- Quality Certificate - Lot No.13812002
- Quality Certificate - Lot No.00912999
- Quality Certificate - Lot No.25910001
- Quality Certificate - Lot No.17510001
- Quality Certificate - Lot No.09609001
- Quality Certificate - Lot No.07709001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.08708002
- Quality Certificate - Lot No.08608001
- Quality Certificate - Lot No.01607001
- Quality Certificate - Lot No.00506002