Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREXPLUS® Coated 13.25L Aspirator Bottle with Bottom Sidearm
Product Number61220-3X
Bottle has a protective PVC coating for longer product life and safety. Protective coating helps prevent glass from shattering and reduces spills. Autoclavable (121°C) and resistant to thermal shock. Bottle features a tubular sidearm outlet for attachment of flexible tubing. The tubulation is not coated to allow easy connection of standard size tubing.
$777.44 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 61220-3X |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 13250 mL |
Bottle Style | Aspirator |
Neck Style | Wide Mouth |
Top Style | Tooled mouth |
Cap Style | Rubber stopper (Not included) |
Cap Material | Polypropylene |
Bottle Shape | Cylindrical |
Cap Color | Orange |
Thread Finish | 45 |
Color | Clear |
Stopper Style | No stopper |
Stopper No. | 12 |
Graduation Interval | 50 mL (approx.) |
Bottle Feature | PYREXPLUS - plastic coated |
Feature | Reusable |
Height | 445 mm (approx.) |
O.D. | 238 mm (approx.) |
Neck O.D. | 82 mm (approx.) |
Tubulation O.D. | 12.5 mm (approx.) |
Sterile | No |
Height Without Cap | 445 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24324001
- Quality Certificate - Lot No.30723001
- Quality Certificate - Lot No.20322001
- Quality Certificate - Lot No.14422002
- Quality Certificate - Lot No.05322001
- Quality Certificate - Lot No.26721001
- Quality Certificate - Lot No.23721002
- Quality Certificate - Lot No.16321003
- Quality Certificate - Lot No.08321006
- Quality Certificate - Lot No.02721001
- Quality Certificate - Lot No.01921002
- Quality Certificate - Lot No.22419001
- Quality Certificate - Lot No.15619001
- Quality Certificate - Lot No.12219001
- Quality Certificate - Lot No.05819001
- Quality Certificate - Lot No.29018001
- Quality Certificate - Lot No.26918001
- Quality Certificate - Lot No.06618001
- Quality Certificate - Lot No.32617001
- Quality Certificate - Lot No.15917001
- Quality Certificate - Lot No.08617001
- Quality Certificate - Lot No.22216003
- Quality Certificate - Lot No.22216002
- Quality Certificate - Lot No.26515004
- Quality Certificate - Lot No.26515003
- Quality Certificate - Lot No.26515002
- Quality Certificate - Lot No.08415000
- Quality Certificate - Lot No.02115001
- Quality Certificate - Lot No.33514001
- Quality Certificate - Lot No.28114003