Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREXPLUS® 2L Narrow Mouth Reagent Storage Bottles with Standard Taper Stopper
Product Number61500-2L
These 2L PYREXPLUS®-coated narrow mouth reagent storage bottles feature a protective PVC coating for longer product life and safety. Protective coating helps prevent glass from shattering and reduces spills.
- Autoclavable (121°C) and resistant to thermal shock.
- Bottle has a ground neck with a No. 29 *ts stopper.
- Replacement stoppers are available (No. 7575-29).
$257.77 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 61500-2L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 2000 mL |
Bottle Style | Reagent |
Neck Style | Narrow mouth |
Top Style | Standard Taper Stopper |
Cap Style | Hollow stopper |
Cap Material | Glass |
Bottle Shape | Cylindrical |
Cap Color | Clear |
Stopper Style | Hollow glass |
Standard Taper Stopper No. | 29 |
Bottle Feature | PYREXPLUS - plastic coated |
Feature | Reusable |
Height With Stopper | 282 mm (approx.) |
Height Without Stopper | 247 mm (approx.) |
O.D. | 133 mm (approx.) |
Sterile | No |
Specifications Documents
Compatible Accessories
PYREX® Standard Taper Stopper, Combination Reagent Bottle/Ground Joint, Hollow
pyrexStopperCombinationReagentBottleGroundJointHollowOut of Stock
From $0.00
Available Certificates
- Quality Certificate - Lot No.33922002
- Quality Certificate - Lot No.24721003
- Quality Certificate - Lot No.21121002
- Quality Certificate - Lot No.09020001
- Quality Certificate - Lot No.03620001
- Quality Certificate - Lot No.12517001
- Quality Certificate - Lot No.35616001
- Quality Certificate - Lot No.34816001
- Quality Certificate - Lot No.27811002
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.25307025
- Quality Certificate - Lot No.12345678
- Quality Certificate - Lot No.09106999
- Quality Certificate - Lot No.00000000