Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREXPLUS® Coated 500 mL Aspirator Bottle with Bottom Sidearm
Product Number61220-500
Learn More
(This is the suggested replacement for 61220-250.)
Bottle has a protective PVC coating for longer product life and safety. Protective coating helps prevent glass from shattering and reduces spills. Autoclavable (121°C) and resistant to thermal shock. Bottle features a tubular sidearm outlet for attachment of flexible tubing. The tubulation is not coated to allow easy connection of standard size tubing.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$825.81 per case
Less than 10 in Stock
Product Number | 61220-500 |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 500 mL |
Bottle Style | Aspirator |
Neck Style | Wide Mouth |
Top Style | Tooled mouth |
Cap Style | Rubber stopper (Not included) |
Cap Material | Phenolic |
Bottle Shape | Cylindrical |
Cap Color | Black |
Thread Finish | 40 |
Color | Clear |
Stopper Style | No stopper |
Stopper No. | 4 |
Bottle Feature | PYREXPLUS - plastic coated |
Feature | Reusable |
Height | 163 mm (approx.) |
O.D. | 88 mm (approx.) |
Neck O.D. | 35.5 mm (approx.) |
Cross Section | 44 x 44 mm (approx) |
Tubulation O.D. | 10 mm (approx.) |
Sterile | No |
Height Without Cap | 163 |
- Quality Certificate - Lot No.08724047
- Quality Certificate - Lot No.05421005
- Quality Certificate - Lot No.33720039
- Quality Certificate - Lot No.31720040
- Quality Certificate - Lot No.30418022
- Quality Certificate - Lot No.03318072
- Quality Certificate - Lot No.02417037
- Quality Certificate - Lot No.27916023
- Quality Certificate - Lot No.12016038
- Quality Certificate - Lot No.09015301
- Quality Certificate - Lot No.25710021
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.17307041
- Quality Certificate - Lot No.09106999