Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
PYREX® 160 mL Wide Mouth Milk Dilution Bottle with Screw Cap
Product Number1368-160
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![PYREX® 160 mL Wide Mouth Milk Dilution Bottle with Screw Cap](https://www.corning.com/catalog/cls/products/p/pyrexBottleMilkDilution/1368-160/images/A1368-160_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
![PYREX® 160 mL Wide Mouth Milk Dilution Bottle with Screw Cap](https://www.corning.com/catalog/cls/products/p/pyrexBottleMilkDilution/1373-160/images/A1368-160_B.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
(This is the suggested replacement for 70368-160.)
These 160 mL PYREX® wide mouth bottles are for general storage of solutions and tissue culture work.
- Wide mouth bottle for easy measuring or filling
- Uses a GPI 40-400 threaded phenolic screw cap (No. 9999-40) with rubber liner for a replacement cap.
- Will withstand autoclaving at 121°C.
- Meets the requirements for milk dilution bottles published by the American Public Health Association.
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$517.55 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 1368-160 |
Qty./Pk | 12 / Pk |
Qty./Cs | 48 / Cs |
Brand | PYREX® |
Capacity | 160 mL |
Bottle Style | Milk dilution |
Neck Style | Wide Mouth |
Top Style | Threaded |
Cap Style | Phenolic cap with rubber liner |
Cap Material | Phenolic |
Bottle Shape | Square |
Cap Color | Black |
Thread Finish | 40 |
Color | Clear glass |
Stopper Style | Screw cap |
Graduation Interval | 500 mL (approx.) |
Bottle Feature | General Storage |
Feature | Reusable |
Height | 160 mm (approx.) |
O.D. | 187 mm (approx.) |
Neck O.D. | 71.5 mm (approx.) |
Cross Section | 44 x 44 mm (approx) |
Sterile | No |
Height Without Cap | 150 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.35224166
- Quality Certificate - Lot No.27724060
- Quality Certificate - Lot No.22824035
- Quality Certificate - Lot No.17024033
- Quality Certificate - Lot No.14224014
- Quality Certificate - Lot No.06424054
- Quality Certificate - Lot No.00424295
- Quality Certificate - Lot No.34923022
- Quality Certificate - Lot No.29723040
- Quality Certificate - Lot No.25523068
- Quality Certificate - Lot No.21323010
- Quality Certificate - Lot No.19523052
- Quality Certificate - Lot No.16023016
- Quality Certificate - Lot No.12323008
- Quality Certificate - Lot No.10123072
- Quality Certificate - Lot No.07323017
- Quality Certificate - Lot No.16722010
- Quality Certificate - Lot No.12222058
- Quality Certificate - Lot No.10922162
- Quality Certificate - Lot No.08322062
- Quality Certificate - Lot No.03222008
- Quality Certificate - Lot No.00422067
- Quality Certificate - Lot No.32821014
- Quality Certificate - Lot No.28521023
- Quality Certificate - Lot No.25421014
- Quality Certificate - Lot No.21521001
- Quality Certificate - Lot No.18221034
- Quality Certificate - Lot No.13021058
- Quality Certificate - Lot No.09621027
- Quality Certificate - Lot No.06821011