Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 2 mL Gay-Lussac Specific Gravity Bottle
Product Number1622-2
$101.31 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 1622-2 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 100 mL |
Bottle Style | Media storage |
Neck Style | Wide Mouth |
Top Style | Threaded |
Cap Style | Plug seal |
Cap Material | Polybutylene terephthalate |
Bottle Shape | Cylindrical |
Cap Color | Red |
Thread Finish | 45 |
Stopper Style | Hollow glass |
Graduation Interval | 20 mL (approx.) |
Bottle Feature | Graduated |
Feature | Reusable |
Height | 100 mm (approx.) |
Height Without Stopper | 32 mm (approx.) |
O.D. | 56 mm (approx.) |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27222003
- Quality Certificate - Lot No.20322004
- Quality Certificate - Lot No.07622002
- Quality Certificate - Lot No.17621001
- Quality Certificate - Lot No.14621003
- Quality Certificate - Lot No.10621002
- Quality Certificate - Lot No.24720001
- Quality Certificate - Lot No.01020001
- Quality Certificate - Lot No.00620001
- Quality Certificate - Lot No.31119001
- Quality Certificate - Lot No.15918002
- Quality Certificate - Lot No.14918314
- Quality Certificate - Lot No.06418103
- Quality Certificate - Lot No.17417882
- Quality Certificate - Lot No.17417782
- Quality Certificate - Lot No.35216001
- Quality Certificate - Lot No.28115002
- Quality Certificate - Lot No.07715001
- Quality Certificate - Lot No.10913002
- Quality Certificate - Lot No.10913001
- Quality Certificate - Lot No.22011001
- Quality Certificate - Lot No.05409001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.33406026
- Quality Certificate - Lot No.25706001
- Quality Certificate - Lot No.25308001
- Quality Certificate - Lot No.203F20E4
- Quality Certificate - Lot No.01807001