Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 200 mL Heavy Wall Centrifuge Bottle with GPI 38-400 Screw Cap
Product Number1261-200
$826.22 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 1261-200 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 250 mL |
| Bottle Style | Centrifuge |
| Neck Style | Wide Mouth |
| Top Style | Threaded |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Bottle Shape | Cylindrical |
| Thread Finish | 45 |
| Bottle Feature | Heavy wall |
| Feature | Reusable |
| Height | 132 mm (approx.) |
| O.D. | 73 mm (approx.) |
| Neck O.D. | 37 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27425001
- Quality Certificate - Lot No.18825003
- Quality Certificate - Lot No.07325003
- Quality Certificate - Lot No.05225003
- Quality Certificate - Lot No.34424003
- Quality Certificate - Lot No.29124003
- Quality Certificate - Lot No.13122003
- Quality Certificate - Lot No.13921001
- Quality Certificate - Lot No.08221003
- Quality Certificate - Lot No.00721001
- Quality Certificate - Lot No.35820003
- Quality Certificate - Lot No.30219001
- Quality Certificate - Lot No.24318912
- Quality Certificate - Lot No.20618091
- Quality Certificate - Lot No.27717849
- Quality Certificate - Lot No.32016001
- Quality Certificate - Lot No.28416001
- Quality Certificate - Lot No.23216001
- Quality Certificate - Lot No.20316001
- Quality Certificate - Lot No.09716001
- Quality Certificate - Lot No.36315001
- Quality Certificate - Lot No.33715001
- Quality Certificate - Lot No.13815002
- Quality Certificate - Lot No.12815002
- Quality Certificate - Lot No.06815002
- Quality Certificate - Lot No.26214001
- Quality Certificate - Lot No.04914001
- Quality Certificate - Lot No.23913003
- Quality Certificate - Lot No.22613001
- Quality Certificate - Lot No.04913001