More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
PYREX® 4L Aspirator Bottle with Bottom Sidearm
Product Number1220-4L
![PYREX® 4L Aspirator Bottle with Bottom Sidearm](https://www.corning.com/catalog/cls/products/p/pyrexBottleAspiratorOutletForTubing/images/1220_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
These 4L PYREX® aspirator bottles have a tubular sidearm outlet (15mm O.D.) near the bottom for attachment of flexible plastic tubing and are very useful as a delivery/storage container for solutions. These bottles feature sturdy ring necks with a heavy duty rims and use No. 10 rubber stoppers. They can withstand repeated sterilization (wet or dry).
$948.64 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 1220-4L |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Capacity | 4000 mL |
Bottle Style | Aspirator |
Neck Style | Wide Mouth |
Top Style | Tooled mouth |
Cap Style | Rubber stopper (Not included) |
Cap Material | Polypropylene |
Bottle Shape | Cylindrical |
Thread Finish | 63 |
Color | Clear glass |
Stopper Style | No stopper |
Stopper No. | 10 |
Bottle Feature | Heavy wall |
Feature | Reusable |
Height | 289 mm (approx.) |
O.D. | 175 mm (approx.) |
Neck O.D. | 68 mm (approx.) |
Tubulation O.D. | 12.5 mm (approx.) |
Sterile | No |
Height Without Cap | 289 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07424006
- Quality Certificate - Lot No.00224006
- Quality Certificate - Lot No.34523006
- Quality Certificate - Lot No.32023006
- Quality Certificate - Lot No.19923006
- Quality Certificate - Lot No.30422006
- Quality Certificate - Lot No.04122001
- Quality Certificate - Lot No.28721001
- Quality Certificate - Lot No.23921006
- Quality Certificate - Lot No.08521001
- Quality Certificate - Lot No.06521005
- Quality Certificate - Lot No.02821004
- Quality Certificate - Lot No.26720001
- Quality Certificate - Lot No.26520001
- Quality Certificate - Lot No.19520001
- Quality Certificate - Lot No.18820001
- Quality Certificate - Lot No.12920001
- Quality Certificate - Lot No.09120001
- Quality Certificate - Lot No.05520001
- Quality Certificate - Lot No.05120001
- Quality Certificate - Lot No.24119001
- Quality Certificate - Lot No.17919001
- Quality Certificate - Lot No.12819001
- Quality Certificate - Lot No.04519001
- Quality Certificate - Lot No.33118001
- Quality Certificate - Lot No.32518001
- Quality Certificate - Lot No.32318001
- Quality Certificate - Lot No.17218001
- Quality Certificate - Lot No.15618001
- Quality Certificate - Lot No.15118001