Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
PYREX® 250 mL Gas Washing Bottle with Plain Tip Tube
Product Number1760-250
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![PYREX® 250 mL Gas Washing Bottle with Plain Tip Tube](https://www.corning.com/catalog/cls/products/p/pyrexBottleGasWashingTallFormStopper/images/1760_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
The standard taper stopper incorporates a plain tip tube as the distributor. These bottles have a large hexagonal base for stability.
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$236.90 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 1760-250 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 250 mL |
Bottle Style | Gas washing |
Neck Style | Long |
Top Style | Standard Taper Joint |
Bottle Shape | Cylindrical |
Stopper Style | Hollow glass |
Standard Taper Joint | 29/42 |
Feature | Reusable |
Height | 340 mm (approx.) |
Height With Stopper | 340 mm (approx.) |
Height Without Stopper | 250 mm (approx.) |
O.D. | 50 mm (approx.) |
Inlet Outlet Tube O.D. | 8 mm (approx.) |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05324005
- Quality Certificate - Lot No.34123002
- Quality Certificate - Lot No.18523051
- Quality Certificate - Lot No.14323003
- Quality Certificate - Lot No.02423048
- Quality Certificate - Lot No.24422047
- Quality Certificate - Lot No.23122043
- Quality Certificate - Lot No.13322026
- Quality Certificate - Lot No.15221036
- Quality Certificate - Lot No.14721052
- Quality Certificate - Lot No.15419031
- Quality Certificate - Lot No.04619025
- Quality Certificate - Lot No.30218059
- Quality Certificate - Lot No.26918022
- Quality Certificate - Lot No.16518035
- Quality Certificate - Lot No.04418079
- Quality Certificate - Lot No.20017050
- Quality Certificate - Lot No.13017034
- Quality Certificate - Lot No.09517009
- Quality Certificate - Lot No.04017059
- Quality Certificate - Lot No.02017031
- Quality Certificate - Lot No.34316009
- Quality Certificate - Lot No.27316061
- Quality Certificate - Lot No.15916027
- Quality Certificate - Lot No.02016053
- Quality Certificate - Lot No.30815050
- Quality Certificate - Lot No.16915062
- Quality Certificate - Lot No.14015003
- Quality Certificate - Lot No.00915058
- Quality Certificate - Lot No.34414218