Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 250 mL Heavy Wall Centrifuge Bottles with Plain Top
Product Number1260-250
These 250 mL PYREX® heavy wall centrifuge bottles have beaded necks and use No. 6 rubber stoppers. These bottles have a small bottom area and are designed for use where relatively small amounts of solids are involved, which permits concentration of sediment for decanting operations. Due to the heavy wall, the actual capacity is approximately 85% of the capacity listed.
$713.56 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 1260-250 |
Qty./Pk | 12 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 250 mL |
Bottle Style | Centrifuge |
Neck Style | Wide Mouth |
Top Style | Threaded |
Cap Style | Plug seal |
Cap Material | Polypropylene |
Bottle Shape | Cylindrical |
Cap Color | Orange |
Thread Finish | 45 |
Stopper Style | No stopper |
Stopper No. | 6 |
Graduation Interval | 100 mL (approx.) |
Bottle Feature | Low actinic |
Feature | Reusable |
Height | 176 mm (approx.) |
O.D. | 59 mm (approx.) |
Neck O.D. | 34.6 mm (approx.) |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25922001
- Quality Certificate - Lot No.19922005
- Quality Certificate - Lot No.19622001
- Quality Certificate - Lot No.16722003
- Quality Certificate - Lot No.15722001
- Quality Certificate - Lot No.05622001
- Quality Certificate - Lot No.33821002
- Quality Certificate - Lot No.27319001
- Quality Certificate - Lot No.21119001
- Quality Certificate - Lot No.17019001
- Quality Certificate - Lot No.15419001
- Quality Certificate - Lot No.15019001
- Quality Certificate - Lot No.13319001
- Quality Certificate - Lot No.12719001
- Quality Certificate - Lot No.10719636
- Quality Certificate - Lot No.10519001
- Quality Certificate - Lot No.05019001
- Quality Certificate - Lot No.30318945
- Quality Certificate - Lot No.12013001
- Quality Certificate - Lot No.26412001
- Quality Certificate - Lot No.27710002
- Quality Certificate - Lot No.12410001
- Quality Certificate - Lot No.02810002
- Quality Certificate - Lot No.02810001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.35106089
- Quality Certificate - Lot No.33407001
- Quality Certificate - Lot No.28907003
- Quality Certificate - Lot No.28507001
- Quality Certificate - Lot No.27807001