Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
PYREX® 50 mL Low Weighing Form Bottle with Short Length 60/12 Standard Taper Joint
Product Number1682-6030
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![PYREX® 50 mL Low Weighing Form Bottle with Short Length 60/12 Standard Taper Joint](https://www.corning.com/catalog/cls/products/p/pyrexBottleWeighingLowFormShortLengthJoints/images/1682_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
These 50 mL PYREX® low form weighing bottles have a 60/12 Standard Taper joint style opening that accepts a closed bottom, hollow pennyhead style stopper.
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$373.40 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 1682-6030 |
Qty./Pk | 2 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 50 mL |
Bottle Style | Weighing |
Top Style | Tooled mouth |
Bottle Shape | Cylindrical |
Stopper Style | No stopper |
Standard Taper Joint | 60/12 |
Bottle Feature | Heavy wall |
Feature | Reusable |
Height | 30 mm (approx.) |
O.D. | 65 mm (approx.) |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21424030
- Quality Certificate - Lot No.03824317
- Quality Certificate - Lot No.00624024
- Quality Certificate - Lot No.27123019
- Quality Certificate - Lot No.14923006
- Quality Certificate - Lot No.04523097
- Quality Certificate - Lot No.14122001
- Quality Certificate - Lot No.08422069
- Quality Certificate - Lot No.04121034
- Quality Certificate - Lot No.02021031
- Quality Certificate - Lot No.13620040
- Quality Certificate - Lot No.06320032
- Quality Certificate - Lot No.05020001
- Quality Certificate - Lot No.33119018
- Quality Certificate - Lot No.27719070
- Quality Certificate - Lot No.23919463
- Quality Certificate - Lot No.17819001
- Quality Certificate - Lot No.06419472
- Quality Certificate - Lot No.34718061
- Quality Certificate - Lot No.29818602
- Quality Certificate - Lot No.25618607
- Quality Certificate - Lot No.20018817
- Quality Certificate - Lot No.04318011
- Quality Certificate - Lot No.34117946
- Quality Certificate - Lot No.26317044
- Quality Certificate - Lot No.23417708
- Quality Certificate - Lot No.21217526
- Quality Certificate - Lot No.09617001
- Quality Certificate - Lot No.01717001
- Quality Certificate - Lot No.34816001